ACME_PPH_534_AN_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_AN_PRODUCT_IMAGE
play
Product Information Video Series - 3 Phase Buck Boost

Buck-Boost Transformer - Three Phase, 220/230/240 - 208V, 6kVA

Brand:

Acme Electric

Catalog ID:

A3006K0310B

Buck-Boost Transformer - Three Phase, 220/230/240 - 208V, 6kVA

  • Copper terminations for trouble free operation
  • Lower cost solution
  • 5-10 times increase in kVA

Product details

General

Construction
Encapsulated
kVA
6
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Voltage
220/230/240
Product Category
Buck-Boost Transformer
Secondary Voltage
208 V
UL Insulation Class
180°C
UPC
047503092378
Winding Material
AL

Dimensions

Dimensions
7.47 in x 12.37 in x 10.38 in
Height
10.38 in
Length
7.47 in
Weight
75 lb
Width
12.37 in

Electrical Ratings

Frequency Rating
60 Hz
Primary Voltage
240 V

Certifications And Compliance

CSA Standard
C22.2 No 47
Nema Rating
NEMA 3R
UL Standard
UL 506

Logistics

Carton Quantity
1
Pallet Quantity
9

Resources and downloads