A4000W
A4000W
play
TayMac: Allure Designer Wall Plates

ALLURE® 4 -Gang Wallplate, White

Brand:

TayMac

Catalog ID:

A4000W

Collection name:

ALLURE

ALLURE® 4 -Gang Wallplate, White

  • Use one plate with different inserts to fit any combination of outlet or switch.
  • Quick and easy to install in under a minute with no electrical work.
  • Saves time and money by covering existing devices instead of replacing them.
  • Polycarbonate material resists wear and tear.

Product details

General

Color
White
EU RoHS Indicator
Contact Manufacturer
Material
Plastic
Number of Gang(s)
4-Gang
Style
4-Device
Sub Brand
Allure™
UPC
092326711241

Dimensions

Dimensions
0.35 in x 8.63 in x 5.09 in
Height
5.09 in
Length
0.35 in
Weight
0.183 lb
Width
8.63 in

Logistics

Carton Quantity
90
Minimum Pack Quantity
3
Pallet Quantity
2430