HUBBELL
A72W
A72W
play
TayMac: Allure Designer Wall Plates

ALLURE® Universal Decorator Insert, White

Brand:

TayMac

Catalog ID:

A72W

Collection name:

ALLURE

ALLURE® Universal Decorator Insert, White

  • Use one plate with different inserts to fit any combination of outlet or switch.
  • Quick and easy to install in under a minute with no electrical work.
  • Saves time and money by covering existing devices instead of replacing them.
  • Polycarbonate material resists wear and tear.

Product details

General

Catalog Number

A72W

Color

White

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

Style

Universal Insert

Sub Brand

ALLURE®

UPC

092326711272

Dimensions

Dimensions

0.24 in x 1.81 in x 3.71 in

Height

3.71 in

Length

0.24 in

Weight

0.031 lb

Width

1.81 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

240

Minimum Pack Quantity

3

Pallet Quantity

Resources and downloads