HUBBELL
WBP_AAB08_PRODIMAGE
WBP_AAB08_PRODIMAGE
Discontinued

Signal-QuickTM Angle Adjustable Bracket, 8mm, Zinc Plated Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AAB08

Signal-QuickTM Angle Adjustable Bracket, 8mm, Zinc Plated Steel

Standard Product

Product details

General

Application

Sensor Mounting

Catalog Number

AAB08

Color

Metallic

Construction

Stamped

EU RoHS Indicator

Yes

Item Type

Adjustable Angle Bracket

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Bracket Type - Adjustable Angle Brackets
  • Material - Stainless steel

UPC

783585710525

Dimensions

Display Size

8MM

Logistics

Carton Quantity

10

Resources and downloads