HUBBELL
WBP_AB18_PRODIMAGE
WBP_AB18_PRODIMAGE
Discontinued

Signal-QuickTM Angle Bracket, 18mm, Zinc Plated Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AB18

Signal-QuickTM Angle Bracket, 18mm, Zinc Plated Steel

Standard Product

Product details

General

Application

Sensor Mounting

Catalog Number

AB18

Color

Metallic

Construction

Stamped

EU RoHS Indicator

Yes

Item Type

Angle Bracket

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Bracket Type - Angle Brackets
  • Material - Stainless steel

UPC

783585710655

Dimensions

Display Size

18MM

Logistics

Carton Quantity

10

Resources and downloads