HUBBELL
WBP_AB30_PRODIMAGE
WBP_AB30_PRODIMAGE
Discontinued

Signal-QuickTM Angle Bracket, 30mm, Zinc Plated Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AB30

Signal-QuickTM Angle Bracket, 30mm, Zinc Plated Steel

Standard Product

Product details

General

Application

Sensor Mounting

Catalog Number

AB30

Color

Metallic

Construction

Stamped

EU RoHS Indicator

Yes

Item Type

Angle Bracket

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Bracket Type - Angle Brackets
  • Material - Stainless steel

UPC

783585710679

Dimensions

Display Size

30MM

Logistics

Carton Quantity

10

Resources and downloads