HUBBELL
ABN12
* Representative image
ABN12

N12 Single Door Disconnect 42X31X10 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

ABN12423110

N12 Single Door Disconnect 42X31X10 Carbon Steel - Gray

Designed for indoor use in protecting compenents from dust, dirt, oil and water. Punching in right flange to house the following disconnect operating handles: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E ra Flex, I-T -E Max-Flex and Square D Class 9422 variable depth and cable mechanisms.

Product details

General

Application

Designed to house Allen-Bradley 1494F flange-mounted disconnect switches and Bulletin 1494D flange-mounted operators for circuit breakers. Provides protection from dust, dirt, oil and water.

Color

Ansi-61 Gray Smooth

Construction

Continuously Welded Seams

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Latches Type

3-Point

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725871568

Dimensions

Actual Depth

10.13 in

Actual Width

31.38 in

Depth

10 in

Height

42 in

Weight

104 lb

Width

31 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions