HUBBELL
ALNP
* Representative image
ALNP

Back Panel 17 X 17, Aluminum

Brand:

Wiegmann

Catalog ID:

ALNP2020

Back Panel 17X17 Aluminum

These aluminum panels are primarily used in the ALN4 Series enclosures. Mount to provided collar studs.

Can also be used in N1, RHC, N4, N4X, N12, and N412 wall-mount enclosures

Aluminum panels are 5052-H32 aluminum alloy, .125-inch thick. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, and 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABN12); Large JIC (B-CH, Large), Single Door N12.

Product details

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

ALNP2020

Construction

Non-Flanged

EU RoHS Indicator

No

Material

Aluminum

Mounting Type

Mounting Holes

Series

ALN4

Type

Back Panel

UPC

786725364503

Dimensions

Height

17 in

Weight

4 lb

Width

17 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1

Resources and downloads