HUBBELL
ALNP
* Representative image
ALNP

Back Panel 27 X 21, Aluminum

Brand:

Wiegmann

Catalog ID:

ALNP3024

Back Panel 27X21 Aluminum

These aluminum panels are primarily used in the ALN4 Series enclosures. Mount to provided collar studs.

Can also be used in N1, RHC, N4, N4X, N12, and N412 wall-mount enclosures

Aluminum panels are 5052-H32 aluminum alloy, .125-inch thick. Panels larger than 20"x20" have 3/4" flange on all sides. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, and 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABN12); Large JIC (B-CH, Large), Single Door N12.

Product details

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

ALNP3024

Construction

Flanged

EU RoHS Indicator

Yes

Material

Aluminum

Mounting Type

Mounting Holes

Series

ALN4

Type

Back Panel

UPC

786725364619

Dimensions

Height

27 in

Weight

9 lb

Width

21 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1

Resources and downloads