HUBBELL
WBP_AMOBJ10_PRODIMAGE
WBP_AMOBJ10_PRODIMAGE

Advanced Multimedia Outlet, Bracket, Single Keystone Port

Brand:

Hubbell Premise Wiring

Catalog ID:

AMOBJ10

Data Housing Hardware, AMO Bracket, Single Keystone, Light Almond/Office White

  • Product Sold in Packs of 10

Unloaded Bracket for 1 Jack

Product details

General

Accessory Type

Jack Adapter

Application

Surface Mount Multimedia

Application - For Use On

AMO Housing

Catalog Number

AMOBJ10

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

EU RoHS Indicator

Yes

Item Type

iSTATION AMO Multimedia Boxes

Material

High-Impact Thermoplastic (UL 94V-0)

OEM Brand Name

Hubbell Premise Wiring

Shelves

None

UPC

662620804675

Dimensions

Depth

1.5

Height

4.8 in

Certifications And Compliance

Industry Standard(s)

  • ADA compliant
  • CSA Certified
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10