HUBBELL
WBP_AMOBL10_PRODIMAGE
WBP_AMOBL10_PRODIMAGE

Advanced Multimedia Outlet, Bracket, Blank

Brand:

Hubbell Premise Wiring

Catalog ID:

AMOBL10

Data Housing Hardware, AMO Bracket, Blank, Light Almond/Office White

Blank Fill in for Keystone Opening

Product details

General

Application

  • Surface Mount Multimedia

Application - For Use On

AMO Housing

Catalog Number

AMOBL10

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

EU RoHS Indicator

Yes

Item Type

iSTATION AMO Multimedia Boxes

Material

High-Impact Thermoplastic (UL 94V-0)

OEM Brand Name

Hubbell Premise Wiring

Shelves

None

UPC

662620804613

Dimensions

Height

5.5 in

Certifications And Compliance

Industry Standard(s)

  • ADA compliant
  • CSA Certified
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10