HUBBELL
AMS40_Photo_ColorCMYK
AMS40_Photo_ColorCMYK

Aluminum Mechanical Splice, 350 kcmil-6 AWG, 11/16" Screw Dia, 4 Screws, 5/16" Hex Size, Al/Cu Rated, Tin Plated

Brand:

Burndy

Catalog ID:

AMS350

Aluminum Mechanical Splice, 350 kcmil-6 AWG, 11/16" Screw Dia, 4 Screws, 5/16" Hex Size, Al/Cu Rated, Tin Plated.

  • Standard mounting hole diameter is .562” for 1/2” bolts
  • The end wall within the cable socket of this design is solid and pressure tight
  • Connectors are pre-filled and plugged with electrical joint compound
  • Marked with catalog number, conductor size and die reference
  • Meets performance requirements of ANSI C119.4

Features: All Splicer/Reducers Are Dual Rated For Use With Aluminum And Copper Conductors And Are Constructed From High Strength, Tin Plated Aluminum, PENTROX Oxide Inhibiting Joint Compounds Are Recommended For All Aluminum Applications, All Connectors Are Tin-Plated: Provide Low Contact Resistance And Prevents Galvanic Corrosion, Connectors Feature Rounded Bottoms: Facilitates Taping, Solid Center Barrier: Prevents Contact Of Dissimilar Metals, Large Screw Diameters: Ensures Greater Surface Contact With Wires For Maximum Pullout Force, Large Cable Ranges: Each Splice Is Also An Effective Reducing Connector, Conductor Type: Copper, Aluminium, Number Of Screws: 4, Hex Size: 5/16 IN, Screw Diameter: 11/16 IN

Product details

General

Application

For Use With Copper And Aluminum Conductors

Catalog Number

AMS350

Connector Type

In-Line

Die Size

  • Kearney 11/8-2
  • Burndy 316
  • Burndy 317
  • Burndy 655

EU RoHS Indicator

Yes

Hex Size

5/16

Installation Torque Recommended in-lb

275 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Screws

4

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin

Sub Brand

SPLICER/REDUCER

Temperature Rating

194° F

Type

AMS, Dual Rated

UPC

781810241042

UPC 12 Digit

7818102410422

Dimensions

Depth

0.56 in

Dimension - H1 Height inch

1.09 in

Dimension - Height fraction

1-3/32

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

110 mm

Dimension - Length Overall inch

4.34 in

Dimension - Width fraction

1 in

Dimension - Width inch

1.00 in

Dimension - Width mm

25 mm

Length

3.25 in

Width

1.06 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - ACSR Cmpt Size

400 kcmil

Conductor - ACSR Str Size

336 kcmil-350 kcmil

Conductor - AL Str Run

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Run Range

6 AWG-350 kcmil

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Size Range

6 AWG-350 kcmil

Conductor - AL Str Tap

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Tap Range

6 AWG-350 kcmil

Conductor - Copper Solid Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Run Range

6 AWG-4/0 AWG

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

4 AWG-4/0 AWG

Conductor - Copper Solid Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Tap Range

6 AWG-4/0 AWG

Conductor - Copper Str Compact Size

400 kcmil

Conductor - Copper Str Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Run Range

6 AWG-350 kcmil

Conductor - Copper Str Size

336 kcmil-350 kcmil

Conductor - Copper Str Size Range

6 AWG-350 kcmil

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Tap Range

6 AWG-350 kcmil

Conductor Size

6 AWG-350 KCMIL

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

Industry Standard(s)

ANSI C119.4

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Resources and downloads