HUBBELL
U55700951
U55700951

Aluminum Multi-Tap Adapters for use on NEMA Four-Hole Secondary Spade Terminals

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

APMB12B34

Aluminum Multi-Tap Adapters for use on NEMA Four-Hole Secondary Spade Terminals

Adapters provide the means to connect virtually any required number of conductors to atransformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions

Adapters provide the means to connect virtually any required number of conductors to atransformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions

Product details

General

Material

Extruded - 6061-T6 AluminumCast - 356-T6 Aluminum

UPC

192663115068

Dimensions

Height

6.62 in

Length

10.5 in

Thickness

0.75 in

Resources and downloads