HUBBELL
U55510018
U55510018

Aluminum Multi-Tap Adapters for use on NEMA Four-Hole Secondary Spade Terminals

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

APMB8B12

Aluminum Multi-Tap Adapters for use on NEMA Four-Hole Secondary Spade Terminals

Adapters provide the means to connect virtually any required number of conductors to atransformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions

Adapters provide the means to connect virtually any required number of conductors to atransformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions

Product details

General

Material

Extruded - 6061-T6 AluminumCast - 356-T6 Aluminum

Dimensions

Height

6.62 in

Length

7 in

Thickness

0.5 in

Resources and downloads