HUBBELL
Image of AT21A39A20 AT21A39A20, Substation Connector
Image of AT21A39A20 AT21A39A20, Substation Connector

AT21A39A20, Substation Connector

Brand:

Burndy

Catalog ID:

AT21A39A20

Substation Connectors.

Product details

General

Application

Substation

Connector Type

A-Frame

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

2

Physical Attribute - Pad Orientation

20 Degree

Plated

N

Plating Type

Unplated

UPC

621945164215

UPC 12 Digit

6219451642155

Dimensions

Connector Angle

20 Degree

Dimension - B Length inch

5.50 in

Dimension - Height inch

10.38 in

Dimension - L Length Overall mm

291 mm

Dimension - Length BB inch

4.50 in

Dimension - Length Overall inch

11.44 in

Conductor Related

Conductor - AL Tube Std Run

3 1/2 IPS

Conductor - AL Tube Std Run Range

3 1/2 IPS

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1