PROG_P8759_104_PRODIMAGE
PROG_P8759_104_PRODIMAGE
Discontinued

Accessory Chain - 10' of 6 Gauge Chain in Polished Nickel

$78.32 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8759-104

Collection name:

Accessory Chain

Ten feet of 6 gauge chain in Polished Nickel finish. Solid chain permits installation of chain-hung fixtures on high ceilings. Maximum fixture weight 120 lbs.

  • Polished Nickel finish.
  • Standard 3 o'clock cut, oval chain.
  • 10 Ft. overall length - may be shortened as needed.
  • 6 gauge, 120 lbs. max. weight of fixture.

Product details

General

Can be mounted up or down
No
Category General
Accessories
Chain gauge
6 Gauge
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Nickel
Finish Type
Plated
Fixture Type
Accessory
Lamp Included
No
Lifestyle
  • Commodity
  • Utilitarian
Max Load Lbs.
120 lb
Mount location
Ceiling
Mounting for outlet box included
No
New Products
No
Photocell
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Style
Utilitarian/Commodity
UPC
785247188079
Warranty Length
1-year Limited Warranty
Weight Load Rating (Design/Test)
120 lb

Dimensions

Dimensions
1.25 in x 1.25 in x 120 in
Gross Weight with Packaging
1.67 lb
Height
120 in
Length
1.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.46 lb
Width
1.25 in
Width Diameter Descriptor
W.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
288