HUBBELL
CHL_Acclaim_HID_Thumbnail-Front
CHL_Acclaim_HID_Thumbnail-Front
Discontinued

Acclaim Industrial Fluorescent (ACLI)- Discontinued

Brand:

Chalmit Lighting

Discontinued - The Acclaim is a recessed fluorescent specifically designed for use in solid or plank ceiling types. The Acclaim Luminaire has an IP ratnig of IP54 and is also certified to for use in fire resistant ceilings up to solas B15 rating. The polycarbonate diffuser is available in clear, prismatic or with a glare control louvre. The mounting and cover details are flexible to allow luminaires to be recessed. The control gear and batteries are mounted internally on a gear tray and access for lamp replacement and maintenance is simple and easy. The emergency version has excellent light output and duration in accordance with emergency lighting standards.

  • Suitable for various ceiling types.
  • Quick release mains terminals.
  • Resistant to voltage fluctuations.
  • Local switching arrangement as standard.
  • Electronic control gear gives 50/60Hz operation, high power factor correction and regulation of lamp output.
  • dc operation (non emergency).
  • 3 hour emergency duration.
  • Optional battery monitoring and self-testing control gear.

The Acclaim recessible lighting range is suitable for a range of industry standard ceIndustrialing types. AvaIndustrialable as both emergency and non-emergency versions, the Acclaim can be used with 18W or 36W fluorescent lamps. Click the 'Contact Us' link above to get in touch with us and discuss how the Acclaim Luminaire range could work for you.

Product details

General

Application

  • Industrial Safe Area
  • Recessed in Ceiling

Battery Type

6V Ni-Cad (4Ah)

Construction Material - Main

Painted Steel Body Enclosure

Emergency Illumination Time

180 min

Ingress Protection

  • IP54
  • IK08

Light Distribution

3 hours (emergency models).

Light Source

Bi-Pin Fluorescent

Material

White polyester painted zintec body and frame; Frame colour RAL 9010; Clear polycarbonate diffuser.

Operating Temperature Range Celcius

-20°C to +45°C

Style

Linear

Type

Linear

Certifications And Compliance

Certified Listed

  • CE Declaration
  • UK CA Declaration

Compliance

  • IP54
  • IK08
  • General Lighting Standards, EN 60598

Hazardous Rating(s)

Tamb -20°C to +45°C