PROG_P2666_09_hero_PRODIMAGE
PROG_P2666_09_hero_PRODIMAGE

AirPro Ceiling Fan Accessory Brushed Nickel Canopy

$41.25 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2666-09

Collection name:

AirPro

Incorporate a ceiling fan accessory to make your ceiling fan more versatile when it comes to finding a place for it in your home décor vision. This 45-degree canopy is for use with any Progress Lighting ceiling fans with a hanging weight of 25 lbs or less. Includes ceiling bracket, canopy, hanger ball, trim ring and CTC mounting hardware. The only fans that can be CTC mounted are P2501, P2503, P2521, P2536 and P2531.

  • Coated in a sleek brushed nickel finish.
  • Ideal for ceiling fans mounted in a great room, bedroom, living room, or bonus room.
  • Accessory allows you to hang a ceiling fan on a sloped ceiling or close-to-ceiling application.
  • This 45-degree canopy is for use with any Progress Lighting ceiling fans with a hanging weight of 25 lbs or less. Includes ceiling bracket, canopy, hanger ball, trim ring and CTC mounting hardware. The only fans that can be CTC mounted are P2501, P2503, P2521, P2536 and P2531.
  • Perfect for a variety of settings where a ceiling fan's height needs to be adjusted for optimal air circulation.
  • Measures 6-5/8-inch width by 4-inch height.
  • Refer to the selection guide for recommended down rod lengths based on your ceiling height.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Fans
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Ceiling Fan Accessory
Lamp Included
No
Lamp Type Basic
Accessories
Max Load Lbs.
50 lb
Mount location
Ceiling
New Products
No
Photocell
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Remote included
No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Type
na
UPC
785247232147
Warranty Length
1-year Limited Warranty
Weight Load Rating (Design/Test)
35 lb

Dimensions

Dimensions
6.625 in x 6.625 in x 4 in
Height
4 in
Length
6.625 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.6 lb
Width
6.625 in
Width Diameter Descriptor
dia.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
12
Pallet Quantity
216

Resources

Instruction Sheet Number
93102260

Resources and downloads