HUBBELL
PROG_P2673_01_hero_PRODIMAGE
PROG_P2673_01_hero_PRODIMAGE
play
PROG_P2673-01-010_Final_3_PRODIMAGE
+3
PROG_P2673-01-016_Final_4_PRODIMAGE

AirPro Collection Smart Fan Wifi Module Full Voice Control Ceiling Fan Accessory

$64.13 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2673-01

Smart living just got easier. Use the AirPro Wifi Module to control your ceiling fan with your smartphone and other smart devices such as Amazon Alexa and Google Home. The high-grade, high-quality module creates hands-free living and allows you to control your home with you're away enjoying your life. Our app is supported by our trusted partner Smart By Bond, an industry-leading team dedicated to making the smart home more meaningful and enduring.

  • Hands-Free Living: High-grade, high-quality module creates hands-free living that supports a mobile lifestyle. Must pair with a DC motor PCBA that will accept the module, i.e. P250060 Ryne 52in. Ceiling Fan.
  • Smart Technology: Compatible with Amazon Alexa, Google Home, iOS/Android, Siri, Control4, ELAN, and Hubitat.
  • Smart by Bond: Our app is supported by our trusted partner Smart by Bond, an industry-leading team dedicated to making the smart home more meaningful and enduring.
  • Mobile Lifestyle: Allows you to control your home while you're away enjoying life.
  • Easy Installation: Enjoy the convenience of a stress-free set-up with our fully-illustrated step-by-step installation guide.
  • Saving Perks: Offers cost/energy-efficient savings.
  • Full Control: Adjust fan speed, light brightness, set timers, and enable breeze mode.
  • Year-Round Comfort: Fans with Smart Reverse can be set into summer or winter directions.
  • Versatile Design: Multiple fans can be installed on one circuit for extra cost-savings.
  • Customer Support: Our seamless after-sales customer support and in-app assistance guarantee your complete satisfaction with your new Wifi module.

Product details

General

Can be mounted up or down

No

Catalog Number

P2673-01

Color

Blue

Color Generic

Blue

Construction Material - Main

Injection-Molded Plastic

EU RoHS Indicator

Contact Manufacturer

Finish Name

Unfinished

Finish Type

Unfinished

Fixture Type

Ceiling Fan Control

New Products

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

UPC

785247245482

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

2 in x 2 in x 0.9 in

Height

0.9 in

Length

2 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.08 lb

Width

2 in

Width Diameter Descriptor

Depth

Certifications And Compliance

Buy American Compliant

No

Certified Listed

UL-CUL

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

200

Pallet Quantity

12800

Resources

Instruction Sheet Number

93133560

Resources and downloads