HUBBELL
PROG_P2503_09cherry_PRODIMAGE
PROG_P2503_09cherry_PRODIMAGE
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+12
PROG_Downrod_Selection_Guide_detailshot

AirPro Collection Performance 52" Five-Blade Ceiling Fan

$288.75 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2503-09

Collection name:

AirPro

52" Performance fan includes 5 reversible Cherry or Natural Cherry blades, Brushed Nickel finish, and lifetime limited warranty. Powerful AirPro motor features 3-speed control that can also be reversed to provide year-round comfort. Standard canopy is designed for sloped ceilings with 12:12 pitch. Sure Connect blade attachment system and 3/4" x 6" downrod are also included. Can be used to comply with California Title 20.

  • 52" AirPro ceiling fan features five reversible blades
  • Reversible Cherry/Natural Cherry blades
  • AirPro ceiling fan with Brushed Nickel finish
  • Pull chain is chrome with maple fob
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • AirPro ceiling fan adds form and function - by providing increased air circulation in rooms
  • Features Traditional design styling
  • Powerful and reversible 3-speed motor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Compatible with universal light kits
  • UL-CUL dry location listed
  • Dual ceiling mounting on downrod, or close to ceiling (10-1/2")
  • A 3/4"x 6" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 4822 cfm, Energy consumption- 70 watts (excluding lights), Airflow efficiency- 69 cfm/watt
  • Limited lifetime warranty.

Product details

General

Can be mounted up or down

No

Catalog Number

P2503-09

Category General

Fans

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Construction Material -Secondary

Aluminum or Zinc

Construction Material -Secondary part

Blade Arms

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

  • Cherry
  • Natural Cherry

Fan - Blade Pitch

14 °

Fan - Dual mount

Yes

Fan - Fob finsh

Medium Oak

Fan - Motor speed

3 Speed, Manual Reverse

Fan - Pull Chain finish

Chrome

Fan blades finish descriptor

Reversible

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Indoor

Lifestyle

  • Traditional
  • Transitional

Mount location

ceiling downrod

Mounting for outlet box included

hardware

Mounting Type

Dual ceiling mounting on downrod, or close to ceiling

New Products

No

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Style

Transitional

Switch Type

Pullchain

Type

Standard

UPC

785247120314

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

52 in x 52 in x 15.25 in

Fan - Recommended room size

400 ft²

Gross Weight with Packaging

22.2 lb

Height

15.25 in

Height Alt

10.5 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

22.2 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

EPACTairflow efficiency cfmwatt

69

EPACTenergy consumption watts

70

Industry Standard(s)

UL listed.

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93095410

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)