HUBBELL
PROG_P5091_09_PRODIMAGE
PROG_P5091_09_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_Sizing_guideline_Kitchen_Pendants_info
+1
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Alabaster Glass One-Light Brushed Nickel Traditional Pendant Light

$177.76 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5091-09

Collection name:

Alabaster Glass

One-light pendant with alabaster style glass and scroll details.

  • One-light pendant.
  • Brushed Nickel finish.
  • Alabaster style glass.
  • Delicate scroll details.
  • Requires one (1) 100-watt bulbs (not included).
  • Includes 3' of chain, 120 inches of wire.
  • UL Listed.

Product details

General

Can be mounted up or down

No

Catalog Number

P5091-09

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Alabaster

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

New Traditional

Type

Pendant

UPC

785247148479

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15.375 in x 15.375 in x 16.5 in

Gross Weight with Packaging

10 lb

Height

16.5 in

Length

15.375 in

Length - Installed

56 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

7.4 lb

Width

15.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

20

Resources

Instruction Sheet Number

93002099