PROG_P3697_09_PRODIMAGE
PROG_P3697_09_PRODIMAGE
PROG_Flush_Mount_Options_Info-Graphic
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
PROG_pl_lumens_chart

Three-Light Alabaster Glass 16-5/8" Close-to-Ceiling

$161.92 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3697-09

Collection name:

Alabaster Glass

Three-light 16-5/8 inch close-to-ceiling fixture with etched alabaster style glass bowl and Brushed Nickel finish. Twist on glass for easy relamping. This fixture is perfect for bedrooms, closets, pantries, hallways and many other areas of the home. The simple styling coordinates with many different looks throughout the home.

  • This flush mount light fixture is ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • Features a modern banded metal frame with etched alabaster style glass.
  • Twist on glass for easy relamping.
  • Measures 16 in dia. x 5.4 in height
  • Uses three 60-watt max. medium base style bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Close-To-Ceiling
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Alabaster
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Flush-Mount
Mounting for outlet box included
strap
Mounting Type
Ceiling
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
Transitional
Type
Flush-Mount
UPC
785247119646
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
16.625 in x 16.625 in x 5.4062 in
Gross Weight with Packaging
9.9 lb
Height
5.4062 in
Length
16.625 in
Note Weight of fixture exceeds NEC limits
No
Weight
9.9 lb
Width
16.625 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
30

Resources

Instruction Sheet Number
023091