HUBBELL
PROG_P4619_20_PRODIMAGE
PROG_P4619_20_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_alexa bronze_IMG_4015_detailshot
+4
PROG_PL_1595_eComm Collection Graphics_Part3_Alexa_AB_GeneralLit
Discontinued
Clearance

Alexa Collection Four-Light Linear Chandelier

$63.70 USD
$438.68 USD

Brand:

Progress Lighting

Catalog ID:

P4619-20

Collection name:

Alexa

Four-light linear chandelier features a pleasingly simple Antique Bronze frame while visually interesting textured etched umber linen glass are complemented by a crisp clear edge accent. Create the sophisticated feel of modern, urban living in your home - no matter where you live.

  • Antique Bronze finish.
  • Etched umber linen finished glass.
  • Vintage mid-century modern look.

Product details

General

Can be mounted up or down

No

Catalog Number

P4619-20

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

2 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Linear Chandelier

Glass

Etched Umber Linen With Clear Edge

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Farmhouse
  • Transitional
  • Mid-Century Modern

Type

Linear Chandelier

UPC

785247191499

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

34.0625 in x 4.0625 in x 19.8125 in

Gross Weight with Packaging

12.98 lb

Height

19.8125 in

Length

34.0625 in

Length - Installed

92.9375 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

17.03 lb

Width

4.0625 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93036164