HUBBELL
PROG_P4346_20_PRODIMAGE
PROG_P4346_20_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Sizing_guideline_graphic_Dining_Chandelier_info
PROG_Sizing_guideline_graphic_Foyer_Chandelier_info
Discontinued
Clearance

Americana Collection Five-Light Antique Bronze Ivory Candle Traditional Chandelier Light

$91.00 USD
$194.37 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4346-20

Collection name:

Americana

Five-light chandelier in the timeless Americana collection with delicate arms, decorative center column. Antique Bronze finish.

  • The five-light chandelier from the Americana Collection is ideal for dining rooms, kitchen, sitting rooms, bedrooms and breakfast areas
  • Classic, traditional styling with delicate arms
  • Handsome antique bronze finish with off-white candle covers
  • For a customized look add shades to the fixture to soften the light
  • Measures: 23.5 in x 23.5 in x 16.75 in
  • Uses five candelabra style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P4346-20

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Chandelier

Glass

Ivory

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Sitting Room

Socket Base Type - Main

E12

Socket Type

sockets

Style

New Traditional

Type

Chandelier

UPC

785247160549

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

23.5 in x 23.5 in x 16.75 in

Gross Weight with Packaging

5.5 lb

Height

16.75 in

Length

23.5 in

Length - Installed

55.9375 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

5.5 lb

Width

23.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

18

Resources

Instruction Sheet Number

022091