HUBBELL
SKU-10959-903
SKU-10959-903

Audio Messenger Interface - Model 10959-903

Brand:

GAI-Tronics

Catalog ID:

10959-903

The 10959-903 Audio Messenger Interface (AMI) provides superior quality digital tone/speech generation, with alarm activation provided by the GAI-TRONICS' Model ACC2500 Audio Control Center deskset.

  • Controlled by Model ACC2500 Audio Control Center
  • Library of 15 Different Alarm Tones
  • Customer Configurable Alarm Tones and Messages (User Recordable)
  • Compact Flashâ„¢ Card Kit for Alarm Message Storage of up to 125 Different Tone/Voice Pre-Recorded Messages
  • Superior Sound Reproduction
  • Telephone Interface to Public Address System
  • 600 Ohm Audio and Dry Contact Closure Output
  • Wall Mounted Enclosure, Indoor
  • Plug-in Power Supply, 120 VAC − 12 VDC, included

Product details

General

Catalog Number

10959-903

Color

Gray

Material

Polyester, Fiberglass Reinforced

Operating Temperature

0° to +50° C

Signal Type

600 Ohm

Specifications

UL/CSA

Type

Audio Messenger Interface

Weather Rating

Indoor

Dimensions

Dimensions

3.86 in x 9.27 in x 13.02 in

Height

13.02 in

Length

3.86 in

Weight

3.2 lb

Width

9.27 in

Electrical Ratings

Input Voltage

12 VDC

Signal

RS 232

Certifications And Compliance

Certified Listed

UL/CSA