Burndy_SKU_Braid
Burndy_SKU_Braid

B21D5D19G2 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B21D5D19G2

Flexible Copper Braid.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Y
UPC
621945471245
UPC 12 Digit
0

Dimensions

Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
132 mm
Dimension - Length Overall inch
5.19 in
Length
5.19 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
1800

Resources and downloads