B21E12G23 Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B21E12G23
Prop 65 Notice
Flexible Copper Braid, 12" Long.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
N
UPC
781810420027
UPC 12 Digit
7818104200277
Dimensions
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Length
12 in
Electrical Ratings
Rating - Outdoor Amperage
580
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10057277