HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B22E16G19U Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B22E16G19U

Undrilled Ferrules.

Product details

General

Catalog Number

B22E16G19U

Connector Type

Braid

Material

Copper

UPC

621945471269

UPC 12 Digit

0

Dimensions

Dimension - L Length Overall mm

406 mm

Dimension - Length Overall inch

16 in

Length

16 in

Thickness

0.31 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1