HUBBELL
BUR_PPHID-264506_TP-BA-Yellow
BUR_PPHID-264506_TP-BA-Yellow

BA10E14, Vinyl Ring Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

BA10E14

Copper Terminal, Ring Tongue, 12-10 AWG, 1/4" Stud, Vinyl Insulated, Tin Plated.

BA10E14.

  • Expanded insulation support accepts standard and large wire diameters providing lower inventory requirements and greater flexibility
  • Funnel entry for easy wire insertion
  • Manufactured of pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove serration in the inner barrel for added holding strength and better conductivity
  • Electro-tin plating for durable, long-lasting corrosion resistance
  • 600 Volts maximum, 105°C maximum

Expanded insulation support accepts standard and large wire diameters providing lower inventory requirements and greater flexibilityFunnel entry for easy wire insertionManufactured of pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming propertiesDeep V groove serration in the inner barrel for added holding strength and better conductivityElectro-tin plating for durable, long-lasting corrosion resistance600 Volts maximum, 105°C maximum

Product details

General

Application

  • For Commercial, Light Duty Industrial Control and Power Circuit Applications

Catalog Number

BA10E14

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

VINYLUG

Trade Name

VINYLUGâ„¢

Type

Ring Tongue

UPC

781810026472

UPC 12 Digit

7818100264722

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Dimension - Length Overall inch

1.22 in

Dimension - Pad Width inch

0.53 in

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.40 in

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Pallet Quantity

99999

Resources and downloads