HUBBELL
BUR_PPHID-264510_TPZ-BAEZ-Yellow
BUR_PPHID-264510_TPZ-BAEZ-Yellow

BA10EZ8, Vinyl Flanged Fork Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

BA10EZ8

Vinyl Flanged Fork Terminal For 12 - 10 AWG.

BA10EZ8.

  • Locking Fork Tongue design
  • Allows for fast installation, screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking form is made from copper alloy and permits many installations while maintaining proper spring retention of forks

Features: Flange Fork Tongue Design: Allows Fast Installation-Screw Only Has To Be Loosened For Termination, The Flanges On The End Of The Fork Terminal Aid In Preventing A Slightly Loose Terminal From Becoming Fully Disconnected From The Screw: Flanges Make Re-Securing A Loose Terminal Easier, 600 V Maximum, 105 DEG C Maximum, Employs A Flanged Fork Tongue For Fast Installation And Security, Package: Bulk, Color Code: Yellow, Finish: Tin Plated, Insulation Diameter (maximum): 0.26 IN, Temperature Rating: 105 DEG C Maximum, Installation Tool: MR15, M8ND Tool With N10ET-23 Die

Product details

General

Application

For Fast Installation And Security

Catalog Number

BA10EZ8

Connector Type

Flanged Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Flanged Fork

Plated

Y

Plating Type

Tin

Sub Brand

VINYLUG

Trade Name

VINYLUGâ„¢

Type

Flange Fork

UPC

781810026458

UPC 12 Digit

7818100264588

Dimensions

Dimension - Bolt Size fraction

#8

Dimension - Hole Size fraction

8/47

Dimension - Hole Size inch

0.17 in

Dimension - Length Overall inch

1.01 in

Dimension - Pad Width inch

0.31 in

Dimension - Stud Size inch

#8

Dimension - Z (inch)

0.26 in

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Pallet Quantity

99999

Resources and downloads