CMC_PPHID-2549211
CMC_PPHID-2549211

Outdoor Meter, Instrument Transfer & Substation Equipment Enclosures, NEMA 3R

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BA133240DD

Outdoor Meter, Instrument Transfer & Substation Equipment Enclosures, NEMA 3R, Board Size 29” x 37”

Mounting Board is 3/4” exterior grade treated plywood in standard. Add “-AP”for aluminum back-plate at extra charge;Standard double swinging doors with stainless steel lift-off hinges, 3-point locking handle. Doors have brackets, which hold them in the open position;HUBS provided when requested at extra charge;4" louvers with screens (standard);Ground lug is Al-Cu lug furnished (standard).

  • Mounting Board is 3/4” exterior grade treated plywood in standard. Add “-AP”for aluminum back-plate at extra charge
  • Standard double swinging doors with stainless steel lift-off hinges, 3-point locking handle. Doors have brackets, which hold them in the open position
  • HUBS provided when requested at extra charge
  • 4" louvers with screens (standard)
  • Ground lug is Al-Cu lug furnished (standard).

Special sizes and modifications available upon request.

Product details

General

Material
Aluminum
UPC
192663133260

Dimensions

Cubic Capacity
16640 cu.in
Depth
13 in
Height
40 in
Width
32 in

Resources and downloads