HUBBELL
CMC_SKU-BA3CS
CMC_SKU-BA3CS

BA3CS Aluminum Conduit Strap Equipment Mounts

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BA3CS

Distribution 3 phase bracket for mounting 3 solid blade disconnect switches or fused disconnects, Straight cross-tube allows mounting back to back

Made with high strength 6061-T6 aluminum alloy;Ground lugs supplied (standard);Switch mounting faces adjustable to 20 degrees or 0 degrees;Provisions for mounting one intermediate class arrestors or two distribution class arrestors;Mounting hardware is hot dipped galvanized;Straight design allows back to back mounting

  • Made with high strength 6061-T6 aluminum alloy
  • Ground lugs supplied (standard)
  • Switch mounting faces adjustable to 20 degrees or 0 degrees
  • Provisions for mounting one intermediate class arrestors or two distribution class arrestors
  • Mounting hardware is hot dipped galvanized
  • Straight design allows back to back mounting

Product details

General

Catalog Number

BA3CS

Material

Aluminum Alloy, 6061-T6

UPC

192663126316

Dimensions

Length

60 in

Resources and downloads