HUBBELL
BA424245FBD
BA424245FBD

Primary meter enclosures

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BA424254FBD

Primary meter enclosures

Designed to conform to ANSI C57.1228;Fabricated from .125 aluminum (unpainted standard), or 12 gauge galvannealed steel (painted standard);If painted, will be Powder Coated Pad Mount Green;Unit will be supplied with 3-point stainless steel latch with penta-head bolt;Unit will be supplied with isolating barriers between phases in the transformer compartment;Unit shall be supplied with .250" clear polycarbonate barriers in the transformer department;Unit will be supplied with lift provisions adequate to withstand handling with normal utility equipment after the instrument transformers have been installed

  • Designed to conform to ANSI C57.1228
  • Fabricated from .125 aluminum (unpainted standard), or 12 gauge galvannealed steel (painted standard)
  • If painted, will be Powder Coated Pad Mount Green
  • Unit will be supplied with 3-point stainless steel latch with penta-head bolt
  • Unit will be supplied with isolating barriers between phases in the transformer compartment
  • Unit shall be supplied with .250" clear polycarbonate barriers in the transformer department
  • Unit will be supplied with lift provisions adequate to withstand handling with normal utility equipment after the instrument transformers have been installed

Product details

Dimensions

Cubic Capacity

95256 cu.in

Depth

42 in

Height

54 in

Width

42 in

Resources and downloads