HUBBELL
CMC_PPHID-251189
* Representative image
CMC_PPHID-251189

BACA1710 Distribution Single-Phase Aluminum Brackets

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BACA1710

Distribution single phase brackets for Mounting Two Pieces of Equipment Cutouts, Arrestors, and Potheads

BACA1710. Supplied with mounting includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Supplied with mounting bolts, nuts, and lock washers (1/2 x 2)
  • Bracket made for mounting to pole with 5/8”thrubolts (not supplied)
  • Mounting bolts, nuts, and lock washers are hot dip galvanized

Product details

General

Catalog Number

BACA1710

UPC

192663124701

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Recognized

No

RUS Listed Reference

Yes

Resources and downloads

Specifications