CMC_PPHID-251272
CMC_PPHID-251272

Power-lock banding system

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BAD1PLK-62

Power-lock banding system, 3/4” x 62” long stainless steel band

3/4” width .030 thickness type 201 stainless steel band;minimum tensile strength 95,000 PSI and 45,000 PSI minimum yield strength.;3/4” x 62” long stainless steel band

  • 3/4” width .030 thickness type 201 stainless steel band
  • minimum tensile strength 95,000 PSI and 45,000 PSI minimum yield strength.
  • 3/4” x 62” long stainless steel band

Product details

General

Material
Stainless Steel
Type
Banding Components
UPC
192663127054

Dimensions

Thickness
0.03 in
Width
0.75 in

Resources and downloads