HUBBELL
CMC_PPHID-2551991
CMC_PPHID-2551991

Terminal and Junction Boxes NEMA 3R

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BAT488RC

Terminal and Junction Boxes NEMA 3R

Ground Lug is Al-Cu lug furnished (standard). Will accommodate #2-12 conductors;Mounting Board is 3/4” exterior grade treated plywood, standard. Add “-AP” for aluminumback-plate at extra charge;Material is 3/4” exterior grade plywood. .125 material upon request add “-H”;(RC) Removable or (DH) drop hinges covers with latch for sealing.

  • Ground Lug is Al-Cu lug furnished (standard). Will accommodate #2-12 conductors
  • Mounting Board is 3/4” exterior grade treated plywood, standard. Add “-AP” for aluminumback-plate at extra charge
  • Material is 3/4” exterior grade plywood. .125 material upon request add “-H”
  • (RC) Removable or (DH) drop hinges covers with latch for sealing.

Standard size or special size available upon request

Product details

General

Catalog Number

BAT488RC

Material

Wood, Plywood

UPC

192663131815

Dimensions

Depth

4 in

Height

8 in

Width

8 in

Resources and downloads