HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BB024L60G79 Tinned Copper Braid w/Single Ferrule, #8 AWG Equivalent, Stud Hole = 3/8", 60" Overall Length

Brand:

Burndy

Catalog ID:

BB024L60G79

Tinned Copper Braid w/Single Ferrule, #8 AWG Equivalent, Stud Hole = 3/8", 60" Overall Length.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Application

Grounding

Catalog Number

BB024L60G79

Material

Tinned Copper

UPC

621945524743

Dimensions

Length

60 in

Thickness

.10 in

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

4500

Resources and downloads