HUBBELL
Image of BB3743182224B40 Fiberglass Box Pad, Defferal Cabinet Extension, 37"x43"x18"
* Representative image
Image of BB3743182224B40 Fiberglass Box Pad, Defferal Cabinet Extension, 37"x43"x18"

Fiberglass Box Pad, Defferal Cabinet Extension, 37"x43"x18"

Brand:

Hubbell

Catalog ID:

BB3743182224B40

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

Product details

General

Catalog Number

BB3743182224B40

EU RoHS Indicator

No

Insulated?

No

Material

Fiberglass

UPC

662037185077

Dimensions

Dimensions

37 in x 43 in x 18 in

Height

18 in

Length

37 in

Weight

85 lb

Width

43 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer