HUBBELL
BBB124144N, Bare Copper Busbar
BBB124144N, Bare Copper Busbar

BBB124144N, Bare Copper Busbar

Brand:

Burndy

Catalog ID:

BBB124144N

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Material

Copper

UPC

781810510339

UPC 12 Digit

7818105103399

Dimensions

Dimension - Bar Length mm

3658

Dimension - Bar Thickness mm

13

Dimension - Bar Width mm

102

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

4