HUBBELL
BBB141144G1, Copper Busbar
BBB141144G1, Copper Busbar

BBB141144G1, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB141144G1

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar, four insulators, four mounting brackets, eight bolts and eight washers.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Material

Copper

UPC

781810560211

UPC 12 Digit

7818105602111

Dimensions

Dimension - Bar Length inch

144 in

Dimension - Bar Length mm

3658 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

1 in

Dimension - Bar Width mm

25 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1