BBB14212B, Copper Busbar
Request a Quote
Brand:
Burndy
Catalog ID:
BBB14212B
Bare copper busbar.
Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.
Product details
Resources and downloads
Product details
General
Material
Copper
UPC
781810660737
UPC 12 Digit
7818106607377
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
BBB14212B Specification Sheet
Catalogs
Full Line BURNDY Catalog