BBB14412C, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB14412C

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well. This catalog includes one busbar, two insulators., two mounting brackets, four mounting bolts and four lock washers.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Material
Copper
UPC
781810506165
UPC 12 Digit
7818105061655

Dimensions

Dimension - Bar Length inch
12 in
Dimension - Bar Length mm
305 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
4 in
Dimension - Bar Width mm
102 mm

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No

Logistics

Minimum Pack Quantity
18