BBB14448NTNCV1, Copper Busbar, includes 4 Insulators, 4 Mounting Brackets, 8 Mounting Bolts, 8 Lockwashers

Brand:

Burndy

Catalog ID:

BBB14448NTNCV1

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well. This catalog includes one busbar, four insulators, four mounting brackets, eight mounting bolts and eight lock washers.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Material
Copper
UPC
781810500026
UPC 12 Digit
7818105000266

Dimensions

Dimension - Bar Length inch
48 in
Dimension - Bar Length mm
1219 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
4 in
Dimension - Bar Width mm
102 mm

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads