HUBBELL
BUR_PPHID-268035_FingerSafeDesign
BUR_PPHID-268035_FingerSafeDesign

BDBMCS5M1FS, 1-Pole Flex Rated Finger-Safe Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBMCS5M1FS

POWER DISTRIBUTION BLOCKS, 1 POLE AL9CU, RUN:(1) 500-4 TAP:(4) 2/0-14.

Rated for use with both code and flex conductor without requiring ferrules.Available in three sizes for space optimization. AL9CU dual rated for use with copper and aluminum conductors

Product details

General

Application

The VERSIPOLE Configurable Series Power Distribution Blocks are used for splicing and distributing power from primary run(s) to secondary/branch circuits.

Catalog Number

BDBMCS5M1FS

Connector Type

Power Distribution Block

EU RoHS Indicator

Yes

Insulation

Y

Material

Aluminum

Number Of Poles

1

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

VERSIPOLEâ„¢

Type

Power Distribution Blocks

UPC

781810676462

UPC 12 Digit

7818106764622

Dimensions

Dimension - Height mm

0 mm

Dimensions

5.71 in x 2.09 in x 4.52 in

Height

4.52 in

Length

5.71 in

Width

2.09 in

Electrical Ratings

Amperage Rating

380

Rating - Minimum Voltage

600

Voltage - Maximum

600 V

Voltage Rating

1000 V

Conductor Related

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1215

Resources and downloads