HUBBELL
CMC_PPHID-2549219
CMC_PPHID-2549219

BGSBS227820 Steel Enclosures Ground Sleeve

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BGSBS227820

Primary Sectionalizing Enclosure Burial Sleeve

All steel burial sleeves are fabricated from 14-gauge galvannealed steel and have an oven cured powder coat polyester finish. (Also available in aluminum us “BA” catalog number, e.g.: BABS228420);12 gauge galvannealed steel available upon request (add suffix “-H”);304 stainless steel carriage bolts supplied for assembly

  • All steel burial sleeves are fabricated from 14-gauge galvannealed steel and have an oven cured powder coat polyester finish. (Also available in aluminum us “BA” catalog number, e.g.: BABS228420)
  • 12 gauge galvannealed steel available upon request (add suffix “-H”)
  • 304 stainless steel carriage bolts supplied for assembly

Product details

General

Catalog Number

BGSBS227820

Material

Steel, Galvannealed

UPC

192663133307

Dimensions

Depth

20.5 in

Height

20 in

Width

78 in

Resources and downloads