BUR_PPHID-264415_Distribution
BUR_PPHID-264415_Distribution

BIBS2504FX, Single Sided Flex Rated Four Conductor Clear Insulated Mult-Tap Connector

Brand:

Burndy

Catalog ID:

BIBS2504FX

Aluminum UNITAP, Single Sided Entry, #10-250 Class B & C ,#10-3/0 Class G,H,I,K, DLO, 4 PORT.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory
  • Suitable for Code and Flex Conductor
  • Color-coordinated conductor port caps display wire range and classes of conductor accepted
  • Screw port caps show installation torque information for easy reference

Product details

General

Color Code
Yellow
Connector Type
Multi Tap
Insulation
Y
Material
Aluminum
Number Of Ports
4
Plated
Y
Plating Type
Tin Plated Aluminum
Temperature Rating
135°C
Trade Name
UNITAPâ„¢
UPC
621945439634
UPC 12 Digit
6219454396344

Dimensions

Dimension - Height inch
2.13 in
Dimension - L Length Overall mm
92.96 mm
Dimension - Length Overall inch
3.66 in
Dimension - Width inch
2.13 in
Dimension - Width mm
54 mm

Electrical Ratings

Operating Voltage
600 V
Voltage - Maximum
600 V

Conductor Related

Conductor - Copper DLO Size Range
10 - 3/0 Str
Conductor - Copper Flex G Size Range
10 - 3/0 Str
Conductor - Copper Flex H Size Range
10 - 3/0 Str
Conductor - Copper Flex I Size Range
10 - 3/0 Str
Conductor - Copper Flex K Size Range
10 - 3/0 Str
Conductor - Copper Str Size Range
10 AWG - 250 kcmil
Conductor Size
10 AWG-250 KCMIL
Conductor Type
  • AL C Str-Size
  • CU C Str-Size
  • CU C Fex-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads