HUBBELL
BIPC350350_Photo_ColorCMYK
BIPC350350_Photo_ColorCMYK
Discontinued

BIPC350350, Insulating Piercing Connector

Brand:

Burndy

Catalog ID:

BIPC350350

Insulation Piercing Connector, 4/0 AWG-350 kcmil (Run), 4/0 AWG-350 kcmil (Tap), 300 V.

  • Insulation piercing capability eliminates the need for insulation stripping
  • UL486B Listed, AL9CU Rated, for copper and aluminum conductor combinations up to 90° C, 600 Volt applications
  • Insulation piercing design eliminates the need for taping, especially helpful on hot-line applications
  • Esy snap-out tabs eases installation and protects connection from dirt and debris
  • Simple bolt-on connection for ease of installation

Features: Insulation Piercing Capability, Eliminates The Need For Conductor Insulation Stripping, UL486B Listed, AL9CU Rated, For Copper And Aluminum Conductor Combinations Up To 90 DEG C 600 Volt Applications, Insulation Piercing Design, Eliminates The Need For Taping, Easy Snap-Out Tabs, Eases Installation, Protects Connection From Dirt And Debris, Simple Bolt-On Connection, Eases Installation, Socket Size: 9/16 IN, Installation Torque: 300 IN-LB, Conductor Type: Run: Commercial Aluminum, Metric, Commercial Copper, Tap: Commercial Aluminum, Metric, Commercial Copper, Height: 3 IN, Length: 2.62 IN, Width: 2-3/4 IN

Product details

General

Application

For Copper And Aluminum Conductor Combinations Up To 90 DEG C, 600 Volt Applications

Catalog Number

BIPC350350

Connector Type

Insulation Piercing

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Physical Attribute - Socket Size

9/16

Plated

N

Plating Type

Unplated

Sub Brand

INSULATION PIERCING CONNECTOR

Type

BIPC

UPC

781810128749

UPC 12 Digit

7818101287499

Dimensions

Dimension - Bolt Size inch

0.38 in

Dimension - Height inch

3.00 in

Dimension - Height mm

76.2 mm

Dimension - L Length Overall mm

67 mm

Dimension - Length Overall inch

2.62 in

Dimension - Width inch

2.75 in

Dimension - Width mm

70 mm

Electrical Ratings

Rating - Minimum Voltage

600

Voltage - Maximum

300 V

Conductor Related

Conductor - AL Str Run Range

4/0 AWG-350 kcmil

Conductor - AL Str Tap Range

4/0 AWG-350 kcmil

Conductor - Copper Str Run Range

4/0 AWG-350 kcmil

Conductor - Copper Str Tap Range

4/0 AWG-350 kcmil

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

1184

Resources and downloads