HUBBELL
BUR_PPHID-264415_Distribution
BUR_PPHID-264415_Distribution

BIT350FX, Single Sided Flex Rated Two Conductor Clear Insulated Multi-Tap Connector

Brand:

Burndy

Catalog ID:

BIT350FX

Aluminum UNITAP, Tap - Same Side Entry, #10-350 Class B & C, #10-250 Class G,H,I,K, DLO, 2 PORT

  • Type BIT-FX and BITO-FX Multi-tap connectors are quickly and easily installed
  • UL486B Listed, Dual rated AL9CUFor stranded copper or stranded aluminum applications

Features: Clear Plastisol covered AL6061-T6 aluminum body, Saves time, lowers installation costs, eliminates taping, Oxide inhibitor pre-installed, Inhibits moisture and contaminants from entering the contact area

Product details

General

Application

Clear Insulated Multiple Tap Connectors

Catalog Number

BIT350FX

Color Code

Red

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

5/16 in

Installation Torque Recommended in-lb

310 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

2

Plated

Y

Plating Type

Tin Plated Aluminum

Sub Brand

UNITAP

Temperature Rating

135 °C

Trade Name

UNITAPâ„¢

Type

BIT, UNITAP

UPC

621945440029

UPC 12 Digit

6219454400299

Dimensions

Dimension - Height inch

2.5 in

Dimension - Height mm

64 mm

Dimension - L Length Overall mm

56 mm

Dimension - Length Overall inch

2.22 in

Dimension - Width inch

2.38 in

Dimension - Width mm

60.45 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper DLO Size Range

10 - 250 Str

Conductor - Copper Flex G Size Range

10 - 250 Str

Conductor - Copper Flex H Size Range

10 - 250 Str

Conductor - Copper Flex I Size Range

10 - 250 Str

Conductor - Copper Flex K Size Range

10 - 250 Str

Conductor - Copper Str Size Range

10 AWG - 350 kcmil

Conductor Size

10 AWG-350 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Flex-Size

Certifications And Compliance

Buy American Compliant

Under Review

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1