HUBBELL
WBP_BM08N_PRODIMAGE
WBP_BM08N_PRODIMAGE
Discontinued

Signal-QuickTM Block Mount, 8mm, Nylon

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

BM08N

Signal-QuickTM Block Mount, 8mm, Nylon

Standard Product

Product details

General

Application

Sensor Mounting

Catalog Number

BM08N

Color

Black

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Block Mount

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Component Style - Nylon
  • Material - Glass-filled Nylon

UPC

783585710846

Dimensions

Display Size

8MM

Logistics

Carton Quantity

10

Resources and downloads