HUBBELL
WBP_BPS11_PRODIMAGE
WBP_BPS11_PRODIMAGE

Phone/Data/Multimedia Component, UK- Style Frames, Single-gang, 1-Port, Unloaded, Shuttered, White

Brand:

Hubbell Premise Wiring

Catalog ID:

BPS11

Phone/Data/Multimedia Component, UK- Style Frames, Single-gang, 1-Port, Unloaded, Shuttered, White

Shuttered Ports

Product details

General

Application

86x86 International

Catalog Number

BPS11

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

86x86

EU RoHS Indicator

Yes

Item Type

Faceplate International

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

OEM Brand Name

Hubbell Premise Wiring

Orientation

Vertical

Style

Flat

UPC

662620807614

Dimensions

Display Size

1-Port

Logistics

Carton Quantity

10

Resources and downloads